Weber Putssystem 261 EF bruk filtad yta

Article number:   8735

Manufacturer: Weber Saint-Gobain SE
Product family: Fasad
Product group: Puts- och murbruk
Designed in: Sweden
Manufactured in: Sweden
Date of publishing:2/28/2013
Edition number: 1
Width (mm): 300
Height (mm): 300
Depth (mm): 0
Weight Net (Kg): 0

Product description

Fabrikstillverkat torrbruk baserat på kalk och cement fiber­ förstärkt med välgraderad dolomit och natursand som ballast. Pumpbart.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

http://weber-se.bimobject.com/8735
Product data url: http://www.weber.se/fasad-...
Installation instructions: http://www.weber.se/upload...
Product certification:
Technical description:
Youtube clip:
EAN code: -

BIMobjects download center

PNG PNG
Download file
ArchiCAD ArchiCAD
Download file
Revit Revit
Note! This is a Revit project file. The file contains all of the Weber materials Download file

Related information

Material main: Cement
Material secondary: Cement
Other products in this group:

Accessories:

Classification

Bimobject Category: Cladding
IFC classification: Wall
UNSPSC name: Plasters
UNSPSC code: 301117
Code:
Description:
Code:
Description:
Code:
Description:
: